Dec 03, 2025
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
Dec 03, 2025
TLE9471ES
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Compatible MicrocontrollersTRAVEO T1G, T2G, AURIX TC2x, TC3x
-
FamilyOPTIREG™ Lite SBC
-
LanguageSPICE
-
Output Drivers1 x Charge Pump
-
Planned to be available until at least2039
-
Product CategoryAutomotive SBC
-
Quiescent Current15µA (typ.) Sleep Mode
-
Standby Current44µA (typ.) Stop Mode
-
Transceiver1 x CAN FD ISO 11898 - 2
-
Transmission Rate max5 MBit/s
-
Voltage Regulator Output ((VCC1))5V / 500 mA
-
Voltage Regulator Output ((VCC2))5V / 100 mA
-
Wake-up InputsWake Pins, CAN
| Recommended | ||
|
OPN
|
TLE9471ESXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low current in Stop & Sleep Modes
- Periodic Cyclic Wake in SBC Normal Mode
- Low-Drop Buck DC/DC Voltage Regulator 5V
- Low-Drop Linear Voltage Regulator 5 V
- High-Speed CAN transceiver supporting FD
- Automotive H/W Interface Requirements
- High-V Wake Input for wake detection
- EMC-Optimized N-Ch MOSFET Pump
- High-Voltage Measurement
- Fail Outputs for Fail-Safe signalization
- Configurable wake-up sources
Benefits
- SBC families TLE926x and TLE927x
- EMC & Low EME: Optimize Now!
- Eco-Friendly AEC Certified Products